Select Your Country

Go to global website

NBB15-U1-Z2 Inductive Sensor

Key Benefits at a Glance

  • Sensor head bidirectional and rotatable
  • 15 mm flush
  • 2 LEDs indicator for 360° visibility
In stock97.36 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB15-U1-Z2

Switching functionNormally open/closed (NO/NC)
Output typeTwo-wire
Rated operating distancesn15 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 12.15 mm
Actual operating distancesr13.5 ... 16.5 mm typ. 15 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.3
Reduction factor r304 0.7
Output type2-wire
Operating voltageUB5 ... 60 V
Switching frequencyf0 ... 400 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionyes
Voltage dropUd≤ 5 V
Voltage drop at IL
Voltage drop IL = 100 mA, switching element onUd... 5 V
Operating currentIL2 ... 200 mA
Off-state currentIr0 ... 0.5 mA
Switching state indicator2 LED, yellow
MTTFd1133 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 200 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Connection typescrew terminals
Information for connectionA maximum of two conductors with the same core cross section may be mounted on one terminal connection!
tightening torque 1.2 Nm + 10 %
Core cross sectionup to 2.5 mm2
Minimum core cross-sectionwithout wire end ferrules 0.5 mm2 , with connector sleeves 0.34 mm2
Maximum core cross-sectionwithout wire end ferrules 2.5 mm2 , with connector sleeves 1.5 mm2
Housing materialPA/metal with epoxy powder coating
Sensing facePA
Housing baseplastic
Degree of protectionIP68 / IP69K
Mass225 g
Dimensions
Height40 mm
Width40 mm
Length118 mm
NoteTightening torque: 1.8 Nm (housing)
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.