Select Your Country

Go to global website

OMH-SLCT-01 Mounting Aid

Quick clamp and adjustment system

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Contact us for estimated delivery.27.55 GBP Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of OMH-SLCT-01

MaterialAluminum
Massapprox. 36 g
Dimensions
Height37 mm
Width40 mm
Length42.8 mm
Scope of deliveryMounting bracket ; 1 Slotted plate ; 4 T-slides ; Screw kit
Safety SeriesSLCT
SLCS
General Notes