Select Your Country

Go to global website

V1S-M12-500 Panel Plug

Panel plug, M12/M12, 4-pin

Key Benefits at a Glance

  • Rear/screw mounting
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1S-M12-500

Number of pins4
Connection 1plug
Construction type 1straight
Threading 1M12
Connection 2cable end
Operating voltageUBmax. 60 V DC
Test voltage> 2000 V eff AC
Operating currentIBmax. 4 A
Volume resistance< 3 mΩ
Insulation resistancemin. 100 MΩ
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Pollution degree3
Pin diameter1 mm
Degree of protectionIP67
Connectiontinned copper single leads,
∅1.2 ±0.07 mm
Material
ContactsCuZn
Contact surfaceAu
ConnectorZinc diecast, nickel-plated
SealNBR
Core insulationPVC
CableTPE
Cores4 x 0.34 mm2
Conductor construction7 x 0.25 mm ∅
LengthL500 mm
Mass18.02 g
General Notes