Select Your Country

Go to global website

NO LONGER FOR SALE

52FY11 Magnetic actuator

Key Benefits at a Glance

  • Magnet Actuator
  • Externally threaded stud
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of 52FY11

Switching state indicatorNO contact
Ambient temperature... 150 °C ( ... 302 °F) max
Housing materialsintered Alnico , Aluminum
Dimensions
Length17 mm
Diameter7.9 mm
General Notes