Select Your Country

Go to global website

SPJB-**-SS*.*** Segment ProtectorFieldConnex® Fieldbus

Segment protector, field junction box for fieldbus with short-circuit and fault protection, stainless steel enclosure solution for field installation

Key Benefits at a Glance

  • Intrinsically safe (Ex ic)/non-incendive outputs
  • Stainless steel, brushed NEMA 4x
  • Configurable cable entries for trunk and spurs
  • Packaged solution
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Installation in Class I, Division 2

Show more

FOUNDATION Fieldbus interface
Product Compliance: Europe – CE
FieldConnex® interface
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of SPJB-**-SS*.***

Design / MountingOutside installation
Installed componentsSegment Protector R2-SP-IC*
For technical data on installed electronic component see data sheet.
Degree of protectionEN 60529
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % , no moisture condensation
Enclosure coverhinged door with cam lock
Degree of protectionIP66, NEMA 4, NEMA 4X, NEMA 12
Cable entrycable gland and stopping plug options see separate table
Material
HousingStainless steel 1.4404 / AISI 316L
Surfacebrushed finish
Sealoil-resistant, one piece
Material thicknessenclosure body, enclosure cover: 1.6 mm
window: 6 mm
Dimensions(W x H x D)
203 x 254 x 102 mm
window size: 197 x 95 mm
Mountingthru-holes Ø6.4 mm
Groundinggrounding bolt on enclosure body and enclosure cover
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.