Select Your Country
NBB20-L2-B3-V1 Inductive Sensor
Key Benefits at a Glance
- Sensor head bidirectional and rotatable
- Basic series
- NO/NC selectable
- Oscillator monitoring
- On/Off delay (disconnectable)
Show more









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
- ZH
Technical data of NBB20-L2-B3-V1
| Switching function | Normally open/closed (NO/NC) programmable | |
| Output type | AS-Interface | |
| Rated operating distance | sn | 20 mm |
| Installation | flush | |
| Assured operating distance | sa | 0 ... 16.2 mm |
| Reduction factor rAl | 0.33 | |
| Reduction factor rCu | 0.31 | |
| Reduction factor r304 | 0.74 | |
| Reduction factor rBrass | 0.41 | |
| Node type | Standard node | |
| AS-Interface specification | V2.1 | |
| Required gateway specification | ≥ V2.1 | |
| Output type | 2-wire |
| Operating voltage | UB | 26.5 ... 31.9 V via AS-i bus system |
| Switching frequency | f | 0 ... 150 Hz |
| Hysteresis | H | typ. 5 % |
| Reverse polarity protection | reverse polarity protected | |
| No-load supply current | I0 | ≤ 40 mA |
| Time delay before availability | tv | ≤ 1000 ms |
| Operating voltage indicator | LED, green | |
| Switching state indicator | dual-LED, yellow | |
| Error indicator | dual-LED, red |
| MTTFd | 1330 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 31.9 V DC | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug | ||||||||||
| Housing material | PA | ||||||||||
| Sensing face | PA | ||||||||||
| Degree of protection | IP69K | ||||||||||
| Connector | |||||||||||
| |||||||||||
| Mass | 130 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




