Select Your Country
NCN3-F31-B3-V1-K Inductive Sensor
Valve positioner and valve control module
Key Benefits at a Glance
- Direct mounting on standard actuators
- Mode of operation, programmable
- Lead breakage and short-circuit monitoring of the valve
- Degree of protection IP67
- Communication monitoring, turn-off
Show more









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
- ZH
Technical data of NCN3-F31-B3-V1-K
| Switching function | Normally open/closed (NO/NC) programmable | |
| Output type | AS-Interface | |
| Rated operating distance | sn | 3 mm |
| Installation | flush mountable | |
| Assured operating distance | sa | 0 ... 2.43 mm |
| Reduction factor rAl | 0.5 | |
| Reduction factor rCu | 0.45 | |
| Reduction factor r304 | 1 | |
| Reduction factor rSt37 | 1.2 | |
| Node type | Standard node | |
| AS-Interface specification | V2.1 | |
| Required gateway specification | ≥ V2.1 |
| Operating voltage | UB | 26.5 ... 31.9 V via AS-i bus system |
| Switching frequency | f | 0 ... 100 Hz |
| No-load supply current | I0 | ≤ 35 mA |
| MTTFd | 842 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| LED PWR | AS-Interface voltage; LED green | |
| LED IN | switching state (input); LED yellow | |
| LED OUT | binary LED yellow/red yellow: switching state red: lead breakage/short-circuit |
| Rated operating voltage | Ue | 26.5 ... 31.6 V from AS-Interface |
| Rated operating current | Ie | 100 mA |
| Standard conformity | ||||||||
| ||||||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 31.9 V DC | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection (system side) | 4-pin, M12 x 1 connector | ||||||||||
| Connection (valve side) | 0.5 m, PVC cable | ||||||||||
| Core cross section (valve side) | 0.75 mm2 | ||||||||||
| Connector housing | metal | ||||||||||
| Housing material | PBT | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Cable | |||||||||||
| |||||||||||
| Tightening torque, fastening screws | ≤ 5 Nm | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Note | valve voltage limited to 26,4 V max.; valve power 2,5 W max. | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




