Select Your Country

Go to global website

GL-ES-IR/115/127 Photoelectric Slot Sensor

Photoelectric slot sensor

Key Benefits at a Glance

  • Infrared light source
  • Not sensitive to ambient light
  • High switching frequency
  • Robust and insensitive to ambient interference
  • Tolerant to supply voltage variations up 60 V DC

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of GL-ES-IR/115/127

Sensing range0 ... 24 mm
Light sourceLED
Light typeinfrared , 950 nm
TestsEN 60947-5-2
MarkingCE
Slot width24 mm
Slot depth24 mm
Ambient light limithalogen light 100000 Lux ; according to EN 60947-5-2:2007
Operation indicatorLED red
Operating voltageUB10 ... 30 V DC
Ripple10 %
No-load supply currentI0< 30 mA
Time delay before availabilitytv≤ 10 ms
Switching typelight/dark on
Signal output2 NPN complementary , Reverse polarity protection , open collectors
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 2 V
Switching frequencyf100 Hz
Response time5 ms
Product standardEN 60947-5-2
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPPO
Optical facePC
General Notes