Select Your Country
NCN8-18GM60-B3B-V1 Inductive Sensor
Key Benefits at a Glance
- Comfort series
- A/B node with extended addressing possibility for up to 62 nodes
- Cylindrical
- NO/NC selectable
- Pre-fault message
- Installation help
- On/Off delay (disconnectable)
- Oscillator monitoring
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NCN8-18GM60-B3B-V1
| Switching function | Normally open/closed (NO/NC) programmable | |
| Output type | AS-Interface | |
| Rated operating distance | sn | 8 mm |
| Installation | non-flush | |
| Assured operating distance | sa | 0 ... 6.48 mm |
| Actual operating distance | sr | 7.2 ... 8.8 mm typ. 8 mm |
| Reduction factor rAl | 0.42 | |
| Reduction factor rCu | 0.4 | |
| Reduction factor r304 | 0.72 | |
| Node type | A/B node | |
| AS-Interface specification | V3.0 | |
| Required gateway specification | ≥ V2.1 | |
| Output type | 2-wire |
| Operating voltage | UB | 26.5 ... 31.9 V via AS-i bus system | |||
| Switching frequency | f | 0 ... 100 Hz | |||
| Hysteresis | H | 1 ... 15 % typ. 5 % | |||
| Reverse polarity protection | reverse polarity protected | ||||
| Voltage drop at IL | |||||
| |||||
| Time delay before availability | tv | ≤ 1000 ms | |||
| Operating voltage indicator | dual-LED, green | ||||
| Switching state indicator | dual-LED, yellow/red | ||||
| Error indicator | dual-LED, red | ||||
| MTTFd | 926 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | ||||||||
| ||||||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 31.9 V DC | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug | |||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP67 | |||||||
| Connector | ||||||||
| ||||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




