Select Your Country

Go to global website

REF-H33 Reflector

Reflector with screw fixing

Key Benefits at a Glance

  • M3 metal threaded insert
Contact us for estimated delivery.8.10 GBP Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-H33

Construction typerectangular
Ambient temperature-30 ... 65 °C (-22 ... 149 °F)
MaterialPMMA/ABS
Dimensions
Height11.2 mm
Width12.9 mm
Length33.4 mm
MountingM3 metal threaded insert
General Notes