Select Your Country

Go to global website

OMH-VDM28-01-A Mounting Aid

Glass panel to protect the optical surface

Key Benefits at a Glance

  • Glass panel to protect the optical surface
  • Metal enclosure OMH-VDM28-01 is required for installation
  • Simple and fast mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-VDM28-01-A

Materialglass
Mass8 g
Dimensions
Height2 mm
Width26 mm
Length68 mm
Noteupper limit of measuring range minus 20 %
SeriesVDM28
General Notes