Select Your Country

Go to global website

OMH-MLV41-8-HV-U Mounting Aid

Mounting bracket

Key Benefits at a Glance

  • U-shaped mounting bracket
  • Simple and fast mounting
  • Suitable for MLV41-8-HV series sensors
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-MLV41-8-HV-U

MaterialStainless steel 1.4016
Massapprox. 20 g
Dimensions
Height15.8 mm
Width43 mm
Length60.1 mm
MountingMounting accessories included
SeriesMLV41
General Notes