Select Your Country

Go to global website

NBB1,5-8GM40-E2-C-V3 Inductive Sensor

Key Benefits at a Glance

  • 1.5 mm flush
  • Weld Immune
In stock73.03 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBB1,5-8GM40-E2-C-V3

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn1.5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.215 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.25
Reduction factor r304 0.65
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 1800 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
No-load supply currentI0≤ 20 mA
Constant magnetic fieldB100 mT
Alternating magnetic fieldB100 mT
Switching state indicatorLED, yellow
MTTFd2240 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialBrass, PTFE coated
Sensing facePPS; Ryton R4
Degree of protectionIP67
Connector
ThreadingM8 x 1
Number of pins3
Dimensions
Length40 mm
Diameter8 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.