Select Your Country

Go to global website

V19-M16H-500 Panel Socket

Panel socket, M12/M16, 8-pin

Key Benefits at a Glance

  • Rear/screw mounting
In stock17.99 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V19-M16H-500

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins8
CodingA-coded
Connector 2
Connectioncable end
Operating voltageUBmax. 30 V DC
Test voltage> 2000 V eff AC
Operating currentIBmax. 2 A
Volume resistance< 3 mΩ
Insulation resistancemin. 100 MΩ
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 94
Ambient temperature
Cable, fixed installation-40 ... 85 °C (-40 ... 185 °F)
Cable, flexing-25 ... 85 °C (-13 ... 185 °F)
Pollution degree3
Degree of protectionIP65 / IP67
Connectiontinned copper single leads,
∅1.15 ±0.07 mm
Cable
Number of cores8
Core cross section0.25 mm2
Cores colorCore 1: white
Core 2: brown
Core 3: green
Core 4: yellow
Core 5: grey
Core 6: pink
Core 7: blue
Core 8: red
Core construction14 x 0.15 mm ∅
AWG 24
LengthL500 mm
InstallationRear mounting M16 , tightening torque: 3 ... 4 Nm
Mass28.47 g
Plug connector
Screw connectionZinc diecast, nickel-plated
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-0
Cable
Core insulationTPE
Scope of deliverylocknut included
General Notes