Select Your Country

Go to global website

IUH-F192-V1-FR2-02 RFID Read/Write DeviceIDENTControl

UHF RFID read/write device, USA, Canada and Argentina

Key Benefits at a Glance

  • Flexible UHF read/write head with long range for use worldwide
  • Ready-made PLC function blocks designed for quick and easy system integration
  • Compact and robust housing for harsh industrial environments
  • Switchable antenna polarization guarantees reliable tag detection and enhances process flow
  • For connection to IDENTControl evaluation unit
  • Multi-tag reading increases productivity

Show more

Product Compliance: USA - cULus LISTED
Product Compliance: USA - FCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IUH-F192-V1-FR2-02

Operating frequency902 … 928 MHz: USA, Canada, Argentina
Transmission licenses for other countries on request
Emitted power10 ... 4000 mW EIRP adjustable
MTBF64 a (Operation at +40 °C)
LED greenPower on
LED yellowRead/write operation successful
LED blueTransmission mode
Power consumptionP0≤ 10 W
Supplyfrom the IDENTControl
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
UL approvalE468231
cULus Listed, Class 2 Power Source, Type 1 enclosure
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
IC approvalThis device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions:
(1) this device may not cause interference, and
(2) this device must accept any interference, including interference that may cause undesired operation of the device.

Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes :
(1) l'appareil ne doit pas produire de brouillage, et
(2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
Radio approvalUSA: FCC IREIUHF192V1B
Canada: 7037A-IUHF192V1B
Argentina: H-31068
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPA 6
Basediecast aluminum
Massapprox. 3000 g
Dimensions
Height81 mm
Width270 mm
Length268 mm
General Notes