Select Your Country

Go to global website

PSE4-RUB-30EPDM58-05 Safety Edge

Safety edge component, rubber profile for PSE4 series

Key Benefits at a Glance

  • Rubber profile
  • For mounting to ALU mounting strip PSE4-ALU
  • Simple to customize to application
  • Component of PSE4 modular system
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of PSE4-RUB-30EPDM58-05

Length50 m
Dead zoneat ends 80 mm
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Environmental resistanceExcellent
MaterialEPDM (ethylene propylene diene rubber)
Massapprox. 570 g / m
Dimensions
Height58 mm
Width30 mm
Length1 m
General Notes