Select Your Country
NBB0,6-5GS20-E2 Inductive Sensor
Key Benefits at a Glance
- 0.6 mm flush
- Stainless steel housing
- Switching function with stability alarm









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBB0,6-5GS20-E2
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 0.6 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 0.486 mm |
| Reduction factor rAl | 0.2 | |
| Reduction factor rCu | 0.15 | |
| Reduction factor r304 | 0.6 | |
| Reduction factor rBrass | 0.25 | |
| Output type | 3-wire |
| Installation conditions | ||||||||||||||
| ||||||||||||||
| Operating voltage | UB | 10 ... 30 V | ||||||||||||
| Switching frequency | f | 0 ... 5000 Hz | ||||||||||||
| Reverse polarity protection | reverse polarity protected | |||||||||||||
| Short-circuit protection | pulsing | |||||||||||||
| Voltage drop | Ud | ≤ 2 V | ||||||||||||
| Operating current | IL | 0 ... 200 mA | ||||||||||||
| Off-state current | Ir | 0 ... 0.1 mA | ||||||||||||
| No-load supply current | I0 | ≤ 10 mA | ||||||||||||
| Operating pressure | 20 bar (290.1 psi) |
| Standard conformity | |||||
| |||||
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | cable PUR 3 x 0.14 mm2 , 2 m | |||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||
| Sensing face | Sapphire | |||||||
| Degree of protection | IP68 | |||||||
| Mass | 35 g | |||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




