Select Your Country

Go to global website

UC-PROG1-USB Programming Adapter

Programming adapter

Key Benefits at a Glance

  • USB 2.0 interface
  • Simple insertion in the sensor connection lead
In stock211.81 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UC-PROG1-USB

Operating voltageUB10 ... 30 V DC, via sensor supply
No-load supply currentI0Sensor Interface < 10 mA
USB interface ≤ 50 mA
General informationgalvanically isolated
Interface typeUSB 2.0
ProtocolSerial Communication
Transfer ratemax. 9.6 kBit/s
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP20
ConnectionUSB: Square type B socket
5-pin, M12 x 1 connector
Female cordset, M12, 5-pin, PVC cable
Material
HousingPolycarbonate
Mass260 g
Cable length2 m
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.