Select Your Country

Go to global website

POWERBUS-CAP End Cap

End cap for Power Bus

Key Benefits at a Glance

  • Fixing of the bus carrier with bus PCB in the DIN mounting rail
  • Termination of DIN mounting rail
  • Suitable for Power Bus
  • Packaging unit: 5 pieces left, 5 pieces right
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of POWERBUS-CAP

MaterialPolycarbonate
Massapprox. 10 g
Dimensions17 x 37 x 24 mm (0.67 x 1.46 x 0.95 inch)
Height24 mm
Width37 mm
Length17 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Packing unit5 item(s) left
5 item(s) right
General Notes