Select Your Country

Go to global website

DoorScan Cover L1600 CoverDoorScan® Accessory

Cover, aluminum profile, long, for DoorScan

Key Benefits at a Glance

  • Profile cover for aluminum profile for DoorScan Series
  • Length 1600 mm
  • for DoorScan design with great profil length
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • IT

Technical data of DoorScan Cover L1600

Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Housing length L1600 mm
MaterialPMMA
Dimensions
Length1600 mm
SeriesDoorScan®
General Notes