Select Your Country
NJ5-18GM50-E3-V1 Inductive Sensor
Key Benefits at a Glance
- 5 mm flush












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NJ5-18GM50-E3-V1
| Switching function | Normally closed (NC) | |
| Output type | PNP | |
| Rated operating distance | sn | 5 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 4.05 mm |
| Actual operating distance | sr | 4.5 ... 5.5 mm typ. 5 mm |
| Reduction factor rAl | 0.2 | |
| Reduction factor rCu | 0.15 | |
| Reduction factor r304 | 0.62 | |
| Reduction factor rBrass | 0.32 | |
| Output type | 3-wire |
| Installation conditions | |||||||||||
| |||||||||||
| Operating voltage | UB | 10 ... 60 V | |||||||||
| Switching frequency | f | 0 ... 1500 Hz | |||||||||
| Hysteresis | H | 1 ... 10 % typ. 6 % | |||||||||
| Reverse polarity protection | reverse polarity protected | ||||||||||
| Short-circuit protection | pulsing | ||||||||||
| Voltage drop | Ud | ≤ 3 V | |||||||||
| Voltage drop at IL | |||||||||||
| |||||||||||
| Operating current | IL | 0 ... 200 mA | |||||||||
| Lowest operating current | Im | 0 mA | |||||||||
| Off-state current | Ir | 0 ... 0.5 mA typ. 0.01 mA | |||||||||
| |||||||||||
| No-load supply current | I0 | ≤ 9 mA | |||||||||
| Time delay before availability | tv | ≤ 30 ms | |||||||||
| Switching state indicator | LED, yellow | ||||||||||
| MTTFd | 750 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 60 V DC Output Switching Current: 200 mA | |
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug | |||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP67 | |||||||
| Connector | ||||||||
| ||||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




