Select Your Country

Go to global website

RADAR RC Remote Control

Infrared remote control for radar sensors

Key Benefits at a Glance

  • Suitable for programming radar motion sensors from the RMS-D-RC, RAVE-D, and ECHO-D series
  • Convenient and precise adjustment of sensors with high mounting height
  • Also suitable for programming third-party brand products
  • Unidirectional operation
In stock17.44 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of RADAR RC

Light typeinfrared
Operating voltageUBbattery: 2 AAA-size batteries
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-10 ... 60 °C (14 ... 140 °F)
Materialblack ABS
Mass78 g
Dimensions133 mm x 52 mm x 21.2 mm
SeriesRMS-D-RC , RAVE-D , ECHO-D
General Notes