Select Your Country

Go to global website

REF-H88x25 Reflector

Reflector

Key Benefits at a Glance

  • Rectangular design
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-H88x25

Construction typerectangular
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
MaterialPMMA/ABS
Dimensions
Height6.8 mm
Width24.5 mm
Length82.5 mm
MountingMounting bracket for wall mounting included in the scope of delivery
General Notes