Select Your Country

Go to global website

VAZ-T1-FK-V1 ASi Passive Splitter

Passive splitter, AS-Interface to 1x M12 round connector

In stock16.46 GBP Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VAZ-T1-FK-V1

Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67 according to EN 60529
ConnectionAS-Interface flat cable,
M12 x 1 connector
Pin 1 AS-Interface+, Pin 3 AS-Interface-
Dimensionsabout 50, 20, 30 mm (L, W, H)
General Notes