Select Your Country
NMB6-12GH50-E2 Inductive Sensor
Key Benefits at a Glance
- 6 mm flush
- Active surface metal
- One-piece housing with stainless steel (V4A; 1.4435)









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NMB6-12GH50-E2
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 6 mm |
| Installation | flush in mild steel | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 4.86 mm |
| Reduction factor rAl | 1 | |
| Reduction factor rCu | 0.85 | |
| Reduction factor r304 | 0.5 (0.9 of material thickness 2 mm) | |
| Reduction factor rSt37 | 1 | |
| Output type | 3-wire |
| Installation conditions | ||||||||||||||
| ||||||||||||||
| Operating voltage | UB | 10 ... 30 V | ||||||||||||
| Switching frequency | f | 0 ... 600 Hz | ||||||||||||
| Hysteresis | H | 3 ... 15 typ. 5 % | ||||||||||||
| Reverse polarity protection | yes | |||||||||||||
| Short-circuit protection | yes | |||||||||||||
| Voltage drop | Ud | ≤ 2 V | ||||||||||||
| Operating current | IL | 0 ... 200 mA | ||||||||||||
| Off-state current | Ir | ≤ 0.1 mA | ||||||||||||
| No-load supply current | I0 | ≤ 10 mA | ||||||||||||
| Time delay before availability | tv | ≤ 40 ms | ||||||||||||
| Switching state indicator | LED, yellow | |||||||||||||
| Operating pressure statically | 80 bar (1160.3 psi) max. |
| MTTFd | 652 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) |
| Connection type | cable TPE-S , 2 m | |||||||
| Housing material | Stainless steel 1.4435 / AISI 316L | |||||||
| Sensing face | Stainless steel 1.4435 / AISI 316L | |||||||
| Degree of protection | IP68 / IP69K | |||||||
| Mass | 112 g | |||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




