Select Your Country

Go to global website

OMD8000-R300-IEP-V1-L Distance Sensor (PRT)

Distance sensor (PRT)

Key Benefits at a Glance

  • Extremely long detection range paves the way for new applications
  • Pulse Ranging Technology (PRT)
  • Analog output 4 ... 20 mA
  • Visible light source for easy alignment
  • Minimal black-white difference
  • Absolutely reliable background suppression

Show more

Contact us for estimated delivery.276.97 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - UL
Product Compliance: United Kingdom – UKCA
Warning symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMD8000-R300-IEP-V1-L

Detection range0.03 ... 8 m
Adjustment range0.05 ... 8 m
Reference targetKodak white (90%)
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT VIEW DIRECTLY WITH OPTICAL INSTRUMENTS
Laser class1M
Wave length660 nm
Beam divergence< 25 mrad
Pulse length4 ns
Repetition rate250 kHz
max. pulse energy< 2.4 nJ
Black-white difference (6 %/90 %)< 0.5 %
Angle deviationmax. ± 2°
Measuring methodPulse Ranging Technology (PRT)
Diameter of the light spotvertical 60 mm , horizontal 30 mm at a distance of 2 m
Ambient light limit50000 Lux
Resolution12 bit, however > 0.5 mm
MTTFd100 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green
Function indicator2 LEDs yellow for switching state
Teach-in indicatorTeach-In: LED green/yellow equiphase flashing; 2.5 Hz
Teach Error:LED green/yellow non equiphase flashing; 8.0 Hz
Control elements5-step rotary switch for operating modes selection (threshold setting and operating modes)
Control elementsSwitch for setting the threshold values
Operating voltageUB10 ... 30 V DC
Ripple10 % within the supply tolerance
No-load supply currentI0≤ 80 mA / 24 V DC
Time delay before availabilitytv< 0.7 s , for temperatures < -30 °C compliance of the specification 5 mins after power on
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected, overvoltage protected 1 analog output 4 ... 20 mA, short-circuit/overload protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Measurement output1 analog output 4 ... 20 mA ; Rmax = 470 Ω
Switching frequencyf50 Hz
Response time5 ms
Product standardEN 60947-5-2
Laser safetyEN 60825-1:2014
Repeat accuracy< 5 mm
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
FDA approvalIEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019.
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection4-pin, M12 x 1 connector
Material
HousingPlastic ABS
Optical facePMMA
Mass90 g
Dimensions
Height88 mm
Width25.8 mm
Depth54.3 mm
General Notes