Select Your Country

Go to global website

K-250R Measuring resistor

Key Benefits at a Glance

  • 1-channel
  • Precision resistor
  • Conversion of 0 mA ... 20 mA/0 V ... 5 V
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of K-250R

Measuring resistor
Measuring resistor250 Ω , 0,2 %, TK20
Dimensions∅10 x 28 mm (0.4 x 1.1 inch)
General Notes