Select Your Country

Go to global website

V15L-G-BK Cable Socket

Cable socket, field-attachable, M12 straight, L-coded, 5-pin, for cable diameter 8 - 13 mm

Key Benefits at a Glance

  • Field-attachable
  • Screw terminal connection
  • Metal locking
  • Knurled nut suitable for tool assembly
  • UL Recognized Component

Show more

In stock28.78 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15L-G-BK

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingL-coded
Rated operating voltageUemax. 48 V AC / 63 V DC
Rated operating currentIe1.5 mm², AWG 16 : 12 A
2.5 mm², AWG 14 : 16 A
Surge protectionCategory III
Insulation resistancemin. 10000 MΩ
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-111
UL File NumberE363587
Ambient temperature-40 ... 105 °C (-40 ... 221 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Tool installationstraight knurling , hexagon nut SW = 22 mm
Mating cyclesmin. 100
Degree of protectionIP67
Connectionscrew terminals for max. 1.5 mm2 / AWG 16 with wire end ferrule
screw terminals for max. 2.5 mm2 / AWG 14 without wire end ferrules
Cable
Sheath diameter8 ... 13 mm
Core cross section2.5 mm2 / 14 AWG max.
Installationscrew terminals 0.4 Nm
Mass52 g
Plug connector
Screw connectionCuZn, nickel-plated
BodyPA, black
Contact surfacegold plated (Au)
FlammabilityV-0
General Notes