Select Your Country

Go to global website

NCB1,5-18GM60-E3-D-V1 Inductive Sensor

Inductive sensor

Key Benefits at a Glance

  • 1.5 mm flush
  • Compression proof up to 350 bar, dynamic on active surface
  • For applications in hydraulic cylinder
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NCB1,5-18GM60-E3-D-V1

Switching functionNormally closed (NC)
Output typePNP
Rated operating distancesn1.5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.22 mm
Reduction factor r304 0.5
Output type3-wire
Operating voltageUB10 ... 60 V DC
Switching frequencyf0 ... 1500 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 10 mA
Operating pressure350 bar (5076.4 psi)
MTTFd1240 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 200 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-35 ... 80 °C (-31 ... 176 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceEpoxy (black)
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Mass89 g
Dimensions
Length65 mm
Diameter18 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.