Select Your Country

Go to global website

OMH-R200-01 Mounting Aid

Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm

Key Benefits at a Glance

  • Bracket for round steel or sheet
  • Simple and fast mounting
Contact us for estimated delivery.18.13 GBP Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-R200-01

MaterialAluminum
Metal sheet (steel), zinc-plated
Screwed connectionScrews for assembly included
Massapprox. 60 g
Dimensions
Height38 mm
Width32.5 mm
Length48 mm
NoteInfinitely adjustable on all axes
SeriesR200 series
General Notes