Select Your Country

Go to global website

Wireless Ultrasonic Sensors

Wireless ultrasonic sensors

Whenever sensor technology is used outside of clearly defined industrial production environments or additional measurement data is to be subsequently queried in existing systems, various challenges and obstacles arise. With its “WILSEN” series of wireless industrial IoT sensors, Pepperl+Fuchs utilizes the globally standardized LoRaWAN® (Long Range Wide Area Network) technology to provide a remedy here. The IP66/67 WILSEN central units are equipped with a powerful lithium battery and wirelessly transmit measurement data securely and energy-efficiently via LoRaWAN to cloud-based IoT platforms for further evaluation.

In addition, the central units also provide GPS information, temperature values, and the battery charge status via LoRaWAN. By combining the central unit with different types of main sensors, a wide range of applications can be covered—including the most remote locations and under the most adverse conditions.

The integration of the wireless IoT sensors into M+O (Monitoring and Optimization) applications is seamless, as sensor data can not only be received, but parameter settings in the WILSEN sensors can also be conveniently made remotely via the "downlink channel". Pepperl+Fuchs provides a free web service for this purpose. Alternatively, the sensors can also be parameterized directly on site via an app for iOS or Android.

As a helpful component for optimizing battery performance, Pepperl+Fuchs offers a free, web-based battery lifetime calculator. This tool allows users to calculate the expected battery life of their WILSEN sensors based on a range of parameters.

WILSEN.sonic.level ultrasonic sensor

WILSEN.sonic.level: Smart Monitoring of Fill Levels

Due to an integrated ultrasonic transducer, the WILSEN.sonic.level enables the detection of fill levels over a range of 2.5 m, 4 m, or 7 m. This wireless LoRaWAN sensor solution makes use of all the advantages of the ultrasonic principle: material properties, surface structures and colors as well as snow, fog, or dust do not affect the quality of the measurement results. In addition, the cone-shaped propagation of the sound field makes it possible to monitor a larger measuring area than with a point-based sensing principle. The WILSEN.sonic.level can be adapted to the operating conditions with high precision due to the parameterization of the sound beam, a resolution of 1 mm, adjustable measuring intervals, and a selectable evaluation algorithm. In addition to the distance value in millimeters, the WILSEN.sonic.level also transmits the fill level of a container directly in the form of a percentage value.

Typical Applications

Monitoring fill levels in collection containers, recycling containers, tanks, or silos

WILSEN.sonic.distance wireless ultrasonic sensor

WILSEN.sonic.distance: Smart Monitoring of Distances

The WILSEN.sonic.distance is optimized for distance measurement and covers ranges of 2.5 m, 4 m, or 7 m. Like its sister device WILSEN.sonic.level, this wireless LoRaWAN sensor solution makes use of all the advantages of the ultrasonic principle: material properties, surface structures and colors as well as snow, fog, or dust do not affect the quality of the measurement results. In addition, the cone-shaped propagation of the sound field makes it possible to monitor a larger measuring area than with a point-based sensing principle. The WILSEN.sonic.distance can be adapted to the application conditions with high precision due to the parameterization of the sound beam, a resolution of 1 mm, adjustable measuring intervals, and a selectable evaluation algorithm. Beyond that, this LoRaWAN sensor solution also provides echo amplitude values, supporting alignment of the devices to the water surface. Additionally, this information provides a valuable general feedback on the quality of the received echo signal and therefore its reliability.

Typical Applications

Monitoring of water levels for flood protection, height monitoring of pallets in pallet storage locations, general distance measurement tasks

Language
  • German
  • English
Language
Application Reports
File Type
File Size
Language
Download
Application ReportsApplication Report - Demand-Driven Emptying of Glass-Recycling ContainersFile Type
PDF
File Size
580 KB
Language
English
  • German
  • English
Download
Application ReportsApplication Report - Reliable Remote Monitoring of Drain GratesFile Type
PDF
File Size
491 KB
Language
English
  • German
  • English
Download
Application ReportsApplication Report - Autonomous Sensor Unit for Automated Material ProvisionFile Type
PDF
File Size
470 KB
Language
English
  • English
  • German
Download
Application ReportsApplication Report - Wireless Level Monitoring of Intermediate Bulk Containers (IBCs)File Type
PDF
File Size
566 KB
Language
English
  • English
  • German
Download