3/11/2026New Generation of SIGNAL Optical Safety Edges

Reliable Operating Principle
Sensors for safety are mandatory on garage doors and industrial doors. Pressure-sensitive Category 2 thru-beam sensors such as the SIGNAL12LP or SIGNAL12ECO have shown excellent performance here. Embedded in a robust rubber profile, they reliably monitor the front edge of the door leaf. If the door is closed and the profile is compressed, the signal at the receiver is reduced, causing the evaluation unit to react immediately—the safe stop is triggered via the door control unit.

Durable Even Under Extreme Conditions
The SIGNAL optical safety edge is designed for superior robustness—even where door systems are exposed to extreme conditions on a daily basis. Its exceptional durability is based on the combination of powerful electronics, a fully sealed IP67 protection concept, and the specially developed RUBFLEX® rubber profile.
The RUBFLEX® rubber compound, designed to our own specifications, not only offers high flexibility over a wide temperature range, but also ideal optical properties for the light channel of optical photoelectrical safety edges sensors. In combination with the continuous sealing in accordance with IP67, the new safety edge remains reliably protected in the long term, even when exposed to moisture, dirt, or intensive mechanical stress.
Wired or Wireless
The SIGNAL optical safety edge offers unmatched flexibility in use—either wired via a spiral cable or completely wireless. Depending on the requirements, it can be connected directly to the door control unit via a junction box or operated via a separate radio module, with no spiral cable needed. Via duo-switch detection method, the SIGNAL automatically adjusts to the respective operating mode: it detects the operating voltage and switches automatically between standard operation with spiral cable and energy-efficient battery operation.

Simplified Maintenance with Integrated Optical Display & Diagnostics
With a self-testing system, the new optical safety edge ensures maximum operational safety: when switched on, it automatically checks all components and the signal quality. Criteria such as the quality of the rubber profile, door width, deviation, and contamination are included in the evaluation. The measurement result is displayed with a flashing code in the range of one to three pulses. Thus, users immediately recognize whether an inspection is necessary. Additionally, the new optical system allows for larger door widths and improved switching behavior when the door is bent, for example due to wind load.

Complete Solution from a Single Source
Together with WITT Sensoric GmbH, Pepperl+Fuchs offers more than just individual sensors—the complete package includes optimized rubber profiles, connector boxes, electronics, cabling, stoppers, and other accessories.
The customized rubber profiles in particular offer optimal flexibility: since there is no standardization in the field of industrial gates, the length, packaging size, and installation readiness can be adapted precisely to individual customer requirements. Pre-cut profiles also ease installation, as no further preparation is required. This means that the right product can be selected quickly and easily and used directly in practice.
Highlights of the SIGNAL Optical Safety Edge
- Proven for over 20 years: latest generation with superior electronics and lowest power consumption
- Durable even under extreme conditions, RUBFLEX® rubber, and IP67 degree of protection
- Flexible wireless or spiral cable installation: automatically optimized via duo-switch detection method
- Easy maintenance due to integrated diagnostic system and optical display for quick status checks
- Customized rubber profiles in individual lengths and packaging units
- Complete solution from a single source, including optimized rubber profiles, connection boxes, and cables





