3/24/2026Reliable Code Reading up to 3.5 m/s—Versatile, Compact, and Cost-Efficient

Whether in packaging, logistics, or microelectronics: reliable identification of components, assemblies, and containers is the basis for efficient, transparent processes. The CleverReader stationary 1-D/2-D code reader was developed precisely for these requirements—and impresses with exceptional reading reliability, flexible configuration options, and an excellent price-performance ratio. With its high-speed and DPM code reading capability, simple integration, and intuitive operation, the CleverReader is the ideal solution for reliable identification in modern production and logistics environments.

Peak Performance Even at Fast Process Speeds
Conveyor speeds of several meters per second have long been standard in production and logistics environments. The CleverReader ensures reliable identification including at throughput speeds of up to 3.5 m/s. The stationary code reader also reliably reads direct part marking (DPM) codes such as lasered and pinned codes.
Powerful Functions for Quality and Traceability
The reliable identification of individual objects is a task that is as demanding as it is varied. The CleverReader therefore not only covers all common 1-D and 2-D codes, but also offers numerous functions for optimizing and safeguarding production and logistics processes.
Code Comparison (Match Code)
Each code read is automatically compared with a previously taught-in reference code or a reference code specified by the control system—both for complete and partial matches. This means that incorrect codes and therefore faulty objects are recognized immediately. This enables targeted control of process steps, reduces rejects, and contributes to stable, efficient production.

Error Image Memory
If codes are missing, damaged, or obscured, the CleverReader automatically saves the error image. This facilitates the analysis of problem cases, supports traceability down to the individual component, and provides important data for optimized process control.
Five Reading Modes
The CleverReader adapts flexibly to different production and logistics scenarios. Whether with or without an external trigger—five reading modes ensure reliable reading under a wide range of conditions and increase process reliability in every application.

Flexible Data Preparation
The output string can be freely formatted so that relevant code information can be transferred directly into the ERP system in a suitable form. Time-consuming intermediate steps are eliminated, the information flow remains consistent and efficient, and integration into existing systems is simplified.

Simple Integration and Intuitive Operation
At just 24.3 × 41.5 × 49.5 mm, the CleverReader housing is barely larger than a matchbox. Due to its compact dimensions, the code reader can be installed in tight spaces, making it appropriate for virtually all applications.
A quick function test can be performed at any time using the integrated SCAN button. A short press is all it takes to start the reading process manually. After successful code detection, the code reader reliably confirms the result with a clear audiovisual signal and transmits it.
The graphical user interface of the CleverReader Configurator software is intuitively designed and enables quick and easy commissioning as well as precise and convenient parameterization. Alternatively, configuration can be carried out using control codes, which are simply held in front of the code reader.
Highlights of the CleverReader Stationary 1-D/2-D Code Reader
- Maximum economic efficiency: Optimal price-performance ratio due to versatile functionalities in a single sensor
- Wide range of applications through high-speed code reading at up to 3.5 m/s, reliable reading of lasered or dot peen codes, and match code function
- Flexible output string formatting and multiple reading modes for optimal adaptation to the application
- Integrated error image memory for high transparency and traceability in quality processes
- Easy integration due to space-saving housing design (24.3 x 41.5 x 49.5 mm) and 24 V/5 V converter cable with connectors or freely configurable ends
- Convenient parameterization via control codes and intuitive graphical user interface





