Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Very wide material spectrum, finest papers up to thin sheet metals as well as plastic- and metal foils, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: UDC-18GM, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Interface type: IO-Link