Profile Comparison

The SmartRunner Matcher uses the laser light section technology to capture height profiles and compares them with a taught reference profile. With up to 32 profiles stored in the sensor, it is perfect for positioning as well as presence and completeness checks of guided components.
The laser profile sensors are based on the unique SmartRunner technology. For the first time, this combines the proven laser light section technology with a 2-D vision sensor including LEDs and offers maximum performance in a compact sensor housing.
SmartRunner Matcher: The Specialist for Profile Matching
The SmartRunner Matcher combines application-specific profile detection with an integrated evaluation in a compact housing. The control unit of the laser profile sensor is optimized to detect deviations from a previously taught-in height profile.
First, a reference profile is taught in via an intuitive operating wizard. In addition, the permitted position and component deviations are defined. Based on this, the sensor verifies the detected profile of the object and its correct position via profile matching. Moreover, variants are available with further functions such as the use and storage of up to 32 profiles on one sensor and the output of the object position deviation. These offer different detection ranges of up to 700 mm distance as well as 300 mm X detection range.
The SmartRunner Matcher can be commissioned easily and intuitively: via the Vision Configurator—the uniform user interface for all vision sensors from Pepperl+Fuchs—via Data Matrix control code or via guided operation and parameterization with the software wizard.
At a Glance
- Rugged and cost-effective presence, completeness, and position detection of components
- Precise profile matching, even with different surface structures, ambient light, and varying operating distances
- Independently adjustable object and offset tolerances and separate data output

How It Works
This is how the detection of object contour, position and distance works with the SmartRunner Matcher:
Since not every object is the same, a suitable object tolerance must be defined. This is done by defining an envelope curve around a taught-in profile (1). Depending on this, quality values are automatically determined, from which quality threshold values can then be derived to distinguish between good and bad parts. Users can freely define how high the detection sensitivity of the sensor should be (2). Furthermore, displacement tolerances often result from trigger tolerances. With the SmartRunner Matcher, these can also be set in 0.1 mm steps in the X and Z directions so that they do not influence the measurement result (3). The sensor then reliably detects deviating profiles as “Bad” (4).
- German
- English
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Information - Laser Profil Sensors with SmartRunner Technology | File Type PDF | File Size 3 MB | Language English
| Download |
| Brochures and OverviewsProduct Information - Quick Select Product Guide - Industrial Sensors | File Type PDF | File Size 47 MB | Language English
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Ensuring Reliability in Ready-Meal Production | File Type PDF | File Size 208 KB | Language English
| Download |
| Application ReportsApplication Report - Uninterrupted Material Feed in Production Plants | File Type PDF | File Size 213 KB | Language English
| Download |
| Application ReportsApplication Report - Compact Laser Profile Sensor with Adjustable Detection Function | File Type PDF | File Size 169 KB | Language English
| Download |
| Application ReportsApplication Report - Compact Laser Profile Sensor Detects Even the Smallest Objects and Reflective Objects | File Type PDF | File Size 151 KB | Language English
| Download |
| Application ReportsApplication Report - Precise Measurement in Picking Systems | File Type PDF | File Size 208 KB | Language English
| Download |
| Application ReportsApplication Report - Precise Detection of Parts for Car Body Construction | File Type PDF | File Size 192 KB | Language English
| Download |
| Application ReportsApplication Report - Reliable Detection of Fasteners in Automotive Manufacturing | File Type PDF | File Size 298 KB | Language English
| Download |
| Application ReportsApplication Report - Reliable Profile Camparison on Skids | File Type PDF | File Size 365 KB | Language English
| Download |
| Application ReportsApplication Report - Automatic Detection of Vibration Dampers | File Type PDF | File Size 352 KB | Language English
| Download |
| Application ReportsApplication Report - Automatic Component Inspection in Car Body Manufacturing | File Type PDF | File Size 269 KB | Language English
| Download |






