Select Your Country

Go to global website

ShieldScan-3M-SC black Solid-State ScannerShieldScan

Solid-state scanner with time-of-flight technology for personal safety on automatic doors in accordance with DIN 18650/EN 16005, DIN left/DIN right, NPN/PNP output, black housing

Key Benefits at a Glance

  • Solid-state scanner with time-of-flight technology for reliable and silent operation in all ambient conditions
  • Optimal beam geometry for maximum door safety
  • Solid-state scanner for all conventional swing doors
  • Virtual-wall function for hiding non-relevant areas
  • Plug-and-play corner mounting with IP65 degree of protection
  • Puristic, cubic, slim housing for full integration into the door
  • One-teach function for simplified commissioning
  • Increased pinch protection at the hinge edge
  • SC: semiconductor (NPN/PNP)
  • Image and drawing are generic for this device type and may deviate from the specific variant

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of ShieldScan-3M-SC black

Light sourceIRED 850 nm
Number of beams20
Diameter of the light spot8 cm at 2000 mm sensor range
Safety Integrity Level (SIL)SIL 2
Performance level (PL)PL d
CategoryCat. 2
MTTFd> 100 a
Diagnostic Coverage (DC)94 %
Function indicatorStatus LED red/green/orange Teach-in, errors, switch state
LED red: Switch indicator for door hinge side
LED green: Switch indicator for hinge opposite side
Control elementsTeach-In key , DIP switch for selection of operating modes
Operating voltageUB24 V DC +/- 20 %
Protection classIII
Power consumptionP0primary sensor 3.6 W
secondary sensor 3.4 W
Test inputHigh at U = 10 V DC ... 30 V DC
Low at U = < 2 V DC
Switching typeswitching when protection field is clear
Signal outputNPN , PNP , short-circuit protected , switchable
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Response time≤ 50 ms with installation height ≤ 2500 mm
≤ 80 ms with installation height > 2500 mm
Functional safetyISO 13849-1 ; EN 61508 part1-4
Product standardEN 12978 ; EN 16005 ; DIN 18650
TÜV approvalTÜV NORD
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity25% ... 95% , non-condensing
Mounting height1500 ... 2500 mm (0.5 m ... 1.8 m door width)
2500 ... 3000 mm (0.5 m ... 1.6 m door width)
Degree of protectionIP65
ConnectionPlug with connection cable , 8-wire
Material
HousingPC (Polycarbonate)
Optical facePC (Polycarbonate)
Massapprox. 500 g (kit)
Dimensions
Height61.3 mm
Depth38.7 mm
Length255 mm
Function
DIP switchswitch 1 ON
switch 2 ON
switch 3 ON
switch 4 ON
AdjusterAdjustment dial: position 6 = installation height 2100 mm
Scope of deliverySensor system for hinge side and leading edge side (1 primary sensor and 1 secondary sensor, connecting cable, door transition cable, corrugated hose with wall bracket, 2 x 3 self-tapping screws, drilling template, cable seal with IP65 degree of protection)