Select Your Country

Go to global website

CJ10-30GM-WS Capacitive Sensor

Key Benefits at a Glance

  • 10 mm non-flush
  • The switching distance can be set over a wide range with the potentiometer
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of CJ10-30GM-WS

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn10 mm
Installationnon-flush
Output polarityAC
Assured operating distancesa0 ... 7.2 mm
Output type2-wire
Installation conditions
A0 mm
B0 mm
C30 mm
F50 mm
Operating voltageUB20 ... 253 V AC 1)
Switching frequencyf0 ... 10 Hz
HysteresisH2 ... 10 % typ. 5 %
Reverse polarity protectionreverse polarity tolerant
Voltage drop at IL
Voltage drop IL = 100 mA, switching element onUdtyp. 7 V
Momentary current
(20 ms, 0.1 Hz)
0 ... 1200 mA
Rated insulation voltageUBIS1500 V
Operating currentIL5 ... 200 mA
Lowest operating currentIm5 mA
Off-state currentIr0.7 ... 1.5 mA typ.
Time delay before availabilitytv≤ 300 ms
Switching state indicatorLED, yellow
Potentiometersensitivity adjustment
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Enclosure Type Rating: Type 1
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter6.4 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorgrey
Number of cores3
Core cross section0.75 mm2
LengthL2 m
Dimensions
Length80 mm
Diameter30 mm
Note1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V
Safety fuse ≤ 0.8 A (quick-blow) according to IEC 60127-2 Sheet 1
Recommendation: after a short circuit, check that the device is functioning correctly.