Select Your Country
V3-8A-E2-5M-PUR Passive Splitter
Passive splitter, 4x M8 connectors, single allocation, with trunk cable
Key Benefits at a Glance
- Flat housing
- LED indicator for module supply and I/O status
- Degree of protection IP67
- Suitable for drag chains and abrasion resistant






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of V3-8A-E2-5M-PUR
| Connector 1 | |||||||||||||||||
| |||||||||||||||||
| Connector 2 | |||||||||||||||||
| |||||||||||||||||
| UL File Number | E223772 | ||||||||||||||||
| LED green | supply voltage each module | |
| LED yellow | I/O status indication |
| Operating voltage | UB | 24 V DC, max. 30 V DC |
| Operating current | IB | ≤ 5 mA per channel indication element |
| Current loading capacity | ≤ 2 A per channel, ≤ 2 A per plug-in station, ≤ 6 A total current per splitter box |
| Degree of protection | EN 60529 | |
| Plug connection | connector M8 x 1 : IEC 61076-2-104 | |
| Flammability | UL 94 |
| UL approval | AWM STYLE 20549 (cable) |
| Ambient temperature | |||||||||||
| |||||||||||
| Plug connector | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||||||||
| Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | |||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Drag chain suitability | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Mass | 627.5 g | |||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| PWIS free | yes | ||||||||||||||||
| Plug connector | |||||||||||||||||
| |||||||||||||||||
| Cable | |||||||||||||||||
| |||||||||||||||||
| Note | During installation of cables respect the maximum allowed bending radius. Excessive bending forces endanger the degree of protection. Secure the connector from mechanical forces, for example by means of cable ties. Close unused plug-in slots prior to commissioning. Respective sealing elements you will find under "accessories". |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
