Select Your Country

Go to global website

V3-4A-E2-5M-PUR Passive Splitter

Passive splitter, 4x M8 connectors, single allocation, with trunk cable

Key Benefits at a Glance

  • Flat housing
  • LED indicator for module supply and I/O status
  • Degree of protection IP67
  • Suitable for drag chains and abrasion resistant
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V3-4A-E2-5M-PUR

Connector 1
Connectionsocket
Construction type4x M8
Lockingscrew connection
Number of pins3
CodingA-coded
Connector 2
Connectioncable end
UL File NumberE223772
LED greensupply voltage each module
LED yellowI/O status indication
Operating voltageUB24 V DC, max. 30 V DC
Operating currentIB≤ 5 mA per channel indication element
Current loading capacity≤ 2 A per channel,
≤ 2 A per plug-in station,
≤ 6 A total current per splitter box
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
FlammabilityUL 94
UL approvalAWM STYLE 20549 (cable)
Ambient temperature
Plug connector-25 ... 80 °C (-13 ... 176 °F)
Cable, fixed installation-40 ... 90 °C (-40 ... 194 °F)
Cable, flexing-5 ... 80 °C (23 ... 176 °F)
Plug connector
Tightening torque0.2 Nm
Mating cyclesmin. 100
Degree of protectionIP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter6.8 mm
Bending radius> 10 x cable diameter, movable installation
> 7.5 x cable diameter, fixed installation
Sheath colorblack (similar to RAL 9005)
CoresSignal wires (4): 4 x 0.34 mm2
Supply line (1, 3): 2 x 0.75 mm2
Cores colorCore 1/4 (A): white
Core 2/4 (A): green
Core 3/4 (A): yellow
Core 4/4 (A): grey
Core 1 ... 4/1 (+24 V): brown
Core 1 ... 4/3 (0 V): blue
Core constructionSignal line (4): 19 x 0.15 mm
Supply line (1, 3): 42 x 0.15 mm
LengthL5 m
Cable codeLi YY 11Y-HF
Drag chain suitability
Drag chain cyclesmin. 1500000
Motion velocitymax. 2 m/s
Traverse distance2 m
Mass449.8 g
Dimensions
Height20 mm
Width30 mm
Length85.5 mm
PWIS freeyes
Plug connector
Screw connectionCu alloy , nickel-plated
BodyPBT, black
SealFKM
Contact surfaceNi/Au
FlammabilityV-0
Cable
SheathingPUR
Core insulationPVC
Chemical resistancegood
NoteDuring installation of cables respect the maximum allowed bending radius. Excessive bending forces endanger the degree of protection.
Secure the connector from mechanical forces, for example by means of cable ties.
Close unused plug-in slots prior to commissioning. Respective sealing elements you will find under "accessories".