Select Your Country

Go to global website

V15-W-BK5M-PUR-O2/CAN Connection Cable With Socket

DeviceNet/CANopen bus connection cable with socket single-ended, M12 angled, A-coded 5-pin, PUR cable 4-core twisted pairs black, shielded, UL approved, drag-chain-suitable, outdoor

Key Benefits at a Glance

  • Suitable for DeviceNet and CANopen
  • Suitable for drag chains and abrasion resistant
  • Degree of protection IP66 / IP68 / IP69
  • Resistant to microbes and hydrolysis
  • UV resistant
  • Resistant to salt water
  • UL listed for USA and Canada
  • Halogen-free
  • Shield connected to pin 1
  • Shield connected to screw connection
  • Specific design protects against loosening and inaccurate installation

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
CANopen® interface
DeviceNet® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15-W-BK5M-PUR-O2/CAN

Connector 1
Connectionsocket
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins5
CodingA-coded
Connector 2
Connectioncable end
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 1581 , IEC 60332-1-2
Halogen-freeIEC 60754-1
Chemical resistanceDIN EN 60811-2-1
Microbial resistanceDIN EN 50525-2-21 / DIN VDE 0282-10
Hydrolysis resistanceDIN EN 50525-2-21
Oil resistanceDIN EN 60811-2-1
UL approvalAWM STYLE 21924/11558 105°C 300V AWM I A/B 105°C 300V FT2 (cable)
UL File NumberE231213
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-50 ... 105 °C (-58 ... 221 °F)
Cable, flexing-30 ... 105 °C (-22 ... 221 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Shieldingshield connected to pin 1 and screw connection
Degree of protectionIP66 / IP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter6 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, single bend
Sheath stripping forcemax. 80 N / 500 mm
Sheath colorblack (similar to RAL 9005)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 2: red
Core 3: black
Core 4: white
Core 5: blue
Core construction19 x 0.15 mm ∅
twisted pairs
Shieldtinned copper braiding, 85 % coverage
LengthL5 m
Cable codeLi 9Y C11Y 2 x 2 x 0,34
Drag chain suitability
Drag chain cyclesmin. 3000000
Motion velocitymax. 2.5 m/s
Traverse distance0.51 m
Accelerationmax. 12 m/s2
Mass259.5 g
PWIS freeyes
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
Salt water resistanceyes
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2