Select Your Country

Go to global website

V19X-G-ABG Cable Socket

Cable socket, field-attachable, M12 straight, X-coded, 8-pin, Cat6A, shielded, for cable diameter 5.5 - 9 mm, insulation displacement connection

Key Benefits at a Glance

  • Suitable for Gigabit Ethernet
  • Field-attachable
  • Sturdy metallic housing
  • All-round shielding (360°) for full EMC protection
  • Insulation displacement connection
  • Suitable for wall bushing

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V19X-G-ABG

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins8
CodingX-coded
Customizationsuitable for wall bushing
Operating voltageUBmax. 50 V AC / 60 V DC
Operating currentIBmax. 0.5 A
Volume resistancemax. 15 mΩ
Contact resistancemax. 5 MΩ
Insulation resistancemin. 100 MΩ
Degree of protectionEN 60529
Fieldbus standardIEEE 802.3an 10GBASE-T
Transmission technologysuitable for PoE+ Power over Ethernet IEEE 802.3at
Plug connectionconnector M12 x 1 : IEC 61076-2-109
Component categoryCAT6A (IEC 11801, EN 50173)
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Tool installationhexagon nut SW = 19 mm
Mating cyclesmin. 100
Shieldingvia Body
Degree of protectionIP67
ConnectionWire manager included with delivery
Cable
Sheath diameter5,5 ... 9 mm
Core cross section0.1 ... 0.34 mm2 / 27 ... 22 AWG
Mass48.25 g
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyZinc diecast, nickel-plated / brass, nickel-plated
Contact surfaceAu