Select Your Country

Go to global website

USI2500-27X13E-3M-V3 Ultrasonic Transducer

Ultrasonic transducer with 3 m cable, exclusively for the USi ultrasonic sensor systems

Key Benefits at a Glance

  • Extremely compact dimensions
  • Elliptic sound cone
  • 3 m cable length
  • Temperature range up to 80 °C (176 °F)
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • JA
  • ZH

Technical data of USI2500-27X13E-3M-V3

TypeUltrasonic transducer
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typefixed cable with plug
Degree of protectionIP69 for the front surface , otherwise IP67
Material
HousingPA 6.6
TransducerPBT , silicone
Connector
ThreadingM8 x 1
Number of pins3
MaterialPUR
Cable
Cable diameter2 mm
Bending radius> 5 x cable diameter, cable, fixed installation
> 10 x cable diameter, movable installation
Drag chain suitabilitybending cycles for r > 10 x cable diameter: 200000
bending cycles for r ≥ 50mm: ca. 1200000
acceleration max. 12 m/s2
traverse distance horizontal ≤ 50 cm
traverse distance vertical ≤ 50 cm
moving speed 12 m/s
Tension forcemax. 20 N
MaterialPUR
Colorblack
LengthL3 m
Mass35 g
Dimensions
Height26.6 mm
Width12.6 mm
Length21 mm