Select Your Country

Go to global website

CBL-PVC-BU-02X014-300M Bulk Raw Cable

Cable, PVC/PVC, 2-core blue

Key Benefits at a Glance

  • Suitable for NAMUR technology
  • Suitable for routing intrinsically safe circuits in accordance with DIN EN 60079-14:2014
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of CBL-PVC-BU-02X014-300M

Operating voltageUBmax. 300 V AC/DC
Resistance per unit lengthR'max. 0.159 Ω/m
Capacitance per unit lengthC'110 nF/km
Inductance per unit lengthL'1.32 mH/km
Ambient temperature
Cable, fixed installation-25 ... 100 °C (-13 ... 212 °F)
Cable, flexing0 ... 70 °C (32 ... 158 °F)
Pollution degree3
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter2.6 mm ± 0.2 mm
Bending radius> 10 x cable diameter, fixed installation
> 10 x cable diameter, movable installation
Sheath stripping forcemax. 3.5 N / 50 mm
Sheath colorblue (similar to RAL 5015)
Number of cores2
Core cross section0.14 mm2
Cores colorCore 1: brown
Core 2: blue
Core construction18 x 0.1 mm ∅
LengthLsee type code V*-[length]M-*
Mass10.1 kg/km
Cable codeLi YY 2 x 0,34
Mass2866 g
Cable
SheathingPVC
Coresbare copper (Cu)
Core insulationPVC