Select Your Country
NBN8-18GK50-Z1-1,1M-Y Inductive Sensor
Key Benefits at a Glance
- 8 mm non-flush
- Sturdy plastic housing









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN8-18GK50-Z1-1,1M-Y
| Switching function | Normally closed (NC) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 8 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 6.48 mm |
| Reduction factor rAl | 0.46 | |
| Reduction factor rCu | 0.41 | |
| Reduction factor r304 | 0.78 | |
| Reduction factor rBrass | 0.52 |
| Operating voltage | UB | 10 ... 30 V |
| Switching frequency | f | 0 ... 300 Hz |
| Hysteresis | H | 1 ... 10 % typ. 2.5 % |
| Reverse polarity protection | yes | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | 3.2 ... 5.2 V typ. 4 V |
| Operating current | IL | 6 ... 100 mA |
| Off-state current | Ir | 0.8 ... 1.2 mA typ. 1 mA |
| Switching state indicator | LED, yellow |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 100 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) |
| Connection type | cable | |||||||||||||||||||
| Housing material | PBT | |||||||||||||||||||
| Sensing face | PBT | |||||||||||||||||||
| Degree of protection | IP68 / IP69 | |||||||||||||||||||
| Cable | ||||||||||||||||||||
| ||||||||||||||||||||
| Dimensions | ||||||||||||||||||||
| ||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




