Select Your Country

Go to global website

VT18-8-400-M-LAS/32/40a/118 Diffuse Mode Sensor

Diffuse mode sensor, M18 threaded housing design, metal housing, 400 mm detection range, red laser diode, sensitivity adjuster, light/dark on, PNP output, M12 plug

Key Benefits at a Glance

  • M18 threaded housing made of brass, nickel plated
  • Visible red light, pulsed LASER light
  • Array control panel with highly visible LED display
  • Flashing power on LED in case of short-circuit
  • Multiple device installation possible, no mutual interference (no cross-talk)
  • Not sensitive to ambient light, even with switched energy saving lamps
  • Protection class II

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Warning symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of VT18-8-400-M-LAS/32/40a/118

Detection range0 ... 400 mm , adjustable
Detection range min.0 ... 25 mm
Detection range max.0 ... 400 mm
Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length655 nm
Beam divergence31.5 mrad
Pulse length4 µs
Repetition rate11.91 kHz
max. pulse energy4.95 nJ
Diameter of the light spotapprox. 0.5 mm at a distance of 120 mm
Optical facefrontal
Ambient light limit30000 Lux
HysteresisH< 15 %
MTTFd700 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, flashes in case of short-circuit
Function indicatorLED yellow, lights up with receiver lit
Control elementsSensing range adjuster, light-on/dark-on changeover switch
Operating voltageUB10 ... 30 V DC , class 2
No-load supply currentI0< 25 mA
Switching typelight/dark on, switchable
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltage30 V DC
Switching currentmax. 200 mA
Switching frequencyf500 Hz
Response time1 ms
Product standardEN 60947-5-2
Laser safetyIEC 60825-1:2014
Protection classII , rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus Listed, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
FDA approvalIEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019.
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Degree of protectionIP67
Connection4-pin, M12 x 1 connector
Material
Housingbrass, nickel-plated
Optical facePMMA
Mass60 g
Dimensions
Length65 mm
Diameter18 mm