Select Your Country

Go to global website

SCANNER-HOLDER-U1-3200-N0 Scanner Mount

Scanner mount, stainless steel, for IDMx6x handheld readers and Ident-Ex® 01, compatible with AG-3200 housing

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
  • Compatible with AG-3200 housing (adapter included)
  • Compatible with 1-D/2-D code handheld readers such as the IDM and Ident-Ex® portfolios
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of SCANNER-HOLDER-U1-3200-N0

Material1.4301 stainless steel
Mass300 g
MountingIncluded in delivery: 2 x M5 screws and mounting adapter
Tightening torque: 6 Nm
For more information, refer to the VisuNet FLX System manual.