Select Your Country

Go to global website

IUC77-28L90-M-FR1 25pcs RFID Tag

RFID tag

Key Benefits at a Glance

  • Operating frequency 865 … 868 MHz
  • Complies with EPC Gen2 (ISO/IEC 18000-63)
  • Robust, adhesive plastic label
  • Optimized for mounting on metal
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IUC77-28L90-M-FR1 25pcs

Operating frequency865 ... 868 MHz
Polarizationlinear
Chip TypeMonza 4QT (Impinj)
Memory Bank 00 (Reserved)64 Bit
Memory Bank 01 (EPC/UII)128 Bit
Memory Bank 10 (TID)96 Bit
Memory Bank 11 (User memory)512 Bit
Read cyclesunlimited
Write cycles> 100000
Data retention period10 years
Radio equipment
Directive 2014/53/EUEN 302208
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP68
MaterialPP surface, ferrite film, acrylic adhesive
InstallationAdhesive
On metalyes
Mass3 g
Dimensions
Height0.9 mm
Width28 mm
Length90 mm
Construction typeLabel
NotePackaging unit, 25-piece