Select Your Country

Go to global website

SK-IDM-Z2-J2-5M-S-N Power Supply Cable

Power supply cable, serial, cable barrier for corded IDM-Z2-* handheld readers and base station

Key Benefits at a Glance

  • Cable-Barrier for corded 1-D and 2-D reader and base station
  • Enable operation in Zone 2/22
  • Serial RS-232/422 Ex ic (via M12 female socket) connection
Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of SK-IDM-Z2-J2-5M-S-N

TypeCable barrier
Power consumption8 ... 30 V DC
Current consumption0.5 ... 0.2 A
Interface typefield side (Ex e) : RS-232 / RS-422 (adapter included)
Connection side handheld readers and base station : RS-232
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005 + AC:2005 , EN 61000-6-4:2007 + A1:2011
Operating temperature-20 ... 70 °C (-4 ... 158 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humidity95 % non-condensing
Degree of protectionIP66
Cablepower supply cable: 0.14 mm2 (26 AWG), 2 pin
data cable: 0.14 m2 (26 AWG), 2 pin
LengthLmax. 5 m
Massapprox. 250 g
Dimensions80 mm x 20 mm x 40 mm (W x H x D)
CertificateIBExU19ATEXB016X
IECEx IBE 19.0026X
MarkingII 3G Ex mc [ic] IIC/IIB T4 Gc
II 3D Ex mc [ic] IIIC T135°C Dc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018
EN 60079-11:2012
EN 60079-18:2015
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.