Select Your Country

Go to global website

OBE2000-R3-E1-Y302636 Thru-Beam Sensor (R)

Thru-beam sensor, receiver

Key Benefits at a Glance

  • Ultra-small housing design
  • Improvement in machine availability with abrasion-resistant, antistatic glass front
  • 45° cable outlet for maximum mounting freedom under extremely tight space constraints
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBE2000-R3-E1-Y302636

ReceiverOBE2000-R3-E1-Y302636
Effective detection range0 ... 2 m
Threshold detection range2.5 m
Angle deviationapprox. 2 °
Optical facefrontal
Ambient light limitEN 60947-5-2 : 30000 Lux
Teach-indeactivated
MTTFd806 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorReceiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted
Operating voltageUB10 ... 30 V DC , class 2
No-load supply currentI0Receiver: ≤ 8 mA
Switching typeNC contact
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyfapprox. 100 Hz
Response time5 ms
Product standardEN 60947-5-2
EAC conformityTR CU 020/2011
UL approvalcULus Recognized, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC/ABS and TPU
Optical facePolycarbonate
CablePUR
Massapprox. 20 g per sensor
Dimensions
Height26 mm
Width7.5 mm
Depth13.8 mm
Cable length2 m
Default settingHigh gain , preset