Select Your Country

Go to global website

NJ60-FP-E2-P2 Inductive Sensor

Key Benefits at a Glance

  • 3-wire DC
  • Surface mount
  • Sensing range 60 mm
  • Operating distance adjustable via potentiometer
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ60-FP-E2-P2

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn60 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 48.6 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type3-wire
Adjustment aidLED, green/red
Operating voltageUB10 ... 30 V
Switching frequencyf8 Hz
HysteresisHtyp. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 20 mA
Time delay before availabilitytv≤ 20 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, red
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CSA approvalcCSAus Listed, General Purpose
Ambient temperature0 ... 60 °C (32 ... 140 °F)
Connection typescrew terminals
Core cross sectionup to 2.5 mm2
Housing materialPOM
Sensing facePOM
Degree of protectionIP65
Dimensions
Height40 mm
Width80 mm
Length80 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.